TP 3120W/P - Touch panel
2403461

Touch panel, 30.7 cm / 12.1"-TFT display (projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system.

Tuotetiedot








Yhteensopivat tuotteet

Edut

Mobile system access with the Visu+ mobile app
Robust and sturdy, thanks to glass front suitable for industrial use
Fast response and display refresh, thanks to powerful processor
Flexible connection to third-party systems by means of various drivers
Integrated Visu+ visualization software