TP 3057V/WT
-
Touch panel
2403464
Rugged-Touch panel, 14.5 cm / 5.7"-TFT display (Analog resistive (GFG)), 640 x 480 pixel(s) (VGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Resistant to UV and IR radiation
Resistant to environmental influences, such as salt spray, termites, and chemicals
Weatherproof thanks to IP67 protection
Display can be read in sunlight
Can be operated when wearing work gloves