TP 15T - Touch panel
2985204

Touch panel, 38.1 cm / 15"-TFT display (Resistive industrial touch screen), 1024 x 768 pixel(s) (XGA), 65536 colors, Xscale® PXA320, 806 MHz, 2x USB Host 1.1, 1x Compact Flash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot







Yhteensopivat tuotteet



Edut

Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Easy installation, low installation depth, and compact design
Short startup time