TP 10T/M 201
-
Touch panel
2913247
Touch panel; 26.4 cm / 10.4"-TFT display (Resistive industrial touch screen); 640 x 480 pixel(s) (VGA); 65536 colors; Processor: Xscale® PXA320, 806 MHz; Interfaces: 2x USB Host 1.1, 1x Compact Flash®, 1 x Ethernet (10/100 Mbps), RJ45; Operating system: Windows® CE 5.0; Software: Visu+ / AX OPC Server; without bus system
Tuotetiedot
Yhteensopivat tuotteet
Edut
Maritime approvals: ABS, BV, DNV, LR, and GL
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Easy installation, low installation depth, and compact design
Short startup time
Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")