TP 1070T/703000 - Touch panel
2701167

Touch panel, 17.8 cm / 7"-TFT display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, TSDiag, without bus system

Tuotetiedot







Yhteensopivat tuotteet

Edut

Easy device replacement, as the project is saved on the PLC
Low maintenance costs, as projects are only adapted once
Easy installation, low installation depth, and compact design
Short startup time