TP 07T
-
Touch panel
2913085
Touch panel; 17.8 cm / 7"-TFT display (Resistive industrial touch screen); 800 x 480 pixel(s) (WVGA); 65536 colors; Processor: Arm9™, 200 MHz; Interfaces: 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45; Operating system: Windows® CE 5.0; Software: Visu+ / AX OPC Server; without bus system
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Visu+ RT and AX OPC server integrated as standard in all devices
Short startup time
Easy installation, low installation depth, and compact design