TP 06M/M 201 - Touch panel
2913218

Touch panel, 14.5 cm / 5.7"-FSTN display (Resistive industrial touch screen), 320 x 240 pixel(s) (QVGA), 5 grayscales, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system.

Tuotetiedot







Edut

Maritime approvals: ABS, BV, DNV, LR, and GL
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Short startup time
Easy installation, low installation depth, and compact design
Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")