TP 06M - Touch panel
2985165

Touch panel, 14.5 cm / 5.7"-FSTN display (Resistive industrial touch screen), 320 x 240 pixel(s) (QVGA), 5 grayscales, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot







Edut

Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Easy installation, low installation depth, and compact design
Short startup time