ME PLC EBT GY7035 - End bracket
2201498

End brackets for DIN rail mounting, incl. fixing screws

Tuotetiedot








Yhteensopivat tuotteet


Edut

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option