VL3 FPM 121 - Monitor
1580720

Is being prepared to meet the requirements of the CRA

VL3 FPM 121 is a 12.1-inch, 1280 x 800, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.

Tuotetiedot









Edut

12.1" display
DisplayPort, VGA, and HDMI input ports
2x USB Ports for Keyboard & Mouse use
Ambient operating temperatures from -20 °C ... 60 °C