PML-M100 (D100)R - Mandatory sign
1014181

Mandatory sign, Roll, white/blue, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: Blank, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 250, text field height: 100 mm, text field width: 100 mm

Tuotetiedot








Yhteensopivat tuotteet



Edut

The color preprinted PML-M ... mandatory signs without symbols allow you to create custom mandatory notices. The PROJECT complete software offers a wide range of symbols
The label consists of soft, highly flexible PVC film that molds itself to uneven surfaces
The mandatory signs conform to the ISO 7010 international standard
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all PML-M ... markers in accordance with your requirements