EMT (23X109)R YE CUS - Insert label
8193997

Insert label, For marking Siemens S7-1500 controllers, yellow, labeled according to customer specifications, mounting type: insert, text field height: 109 mm, text field width: 23 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

EMT (23x109)R YE is a yellow insert label for marking Siemens S7-1500 controllers
Thanks to their special shape, the EMT (23x109)R insert labels remain securely inside the collar of the Siemens controller once inserted
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements