EML-RM (15X6)R CUS - Label, can be removed
0830553

Label, can be removed, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, text field height: 6 mm, text field width: 15 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

The EML-RM label is ideal for temporary marking
This label features solid and reliable adhesion, but can also be easily removed again without any leftover residue. Once removed, it cannot be re-used
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The EML-RM ... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EML-RM ... markers in accordance with your requirements