KMV 44X9,6 CUS
-
Stainless steel label
0828494
Stainless steel label, can be ordered: Piece, silver-colored, labeled according to customer specifications, cable diameter range: 1 ... 63 mm, mounting type: Assembly with cable ties, text field height: 9 mm, text field width: 23 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
Easy assembly with UNIFOX-CT M7,9
Secured using stainless steel cable binders
Cable markers for marking cables and conductors with larger cross sections
The individual stainless steel markers are pushed onto the corresponding holders