The VL KVM EXTENDER... provides the ability to extend the keyboard, video, and mouse signals up to 90 m from the IPC. It supports full high-definition video and USB 2.0 signals, including keyboard, mouse, touch screen, and other functions.
The system is composed of a transmitter connected to an IPC and a receiver to which peripherals are connected. The transceiver and receiver are connected via a shielded CAT6 cable utilizing RJ45 connectors.
VL KVM EXTENDER
-
KVM extender
2404770
A KVM Extender provides the ability to transmit the keyboard, video, and mouse signals up to 90 m from the IPC.
Tuotetiedot
Yhteensopivat tuotteet
Edut
LED indicators: USB, Video, Link, Power
Flexible, thanks to remote operating solutions up to 90 m
Increased system availability, thanks to the use of purely passive displays
Cost‑effective, thanks to elimination of cable and mounting costs
Fast startup, thanks to a solution consisting purely of hardware