INTERBUS ST digital input modules
The digital INTERBUS input modules are designed for the connection of digital control signals, such as those generated by switches, limit switches, electronic proximity switches, and photoelectric switches.
The scope of functions provided by the standard models covers the majority of applications.
All the typical advantages of INTERBUS ST handling, such as multi-wire connection method and plug-in electronics are available.
IB ST ZF 24 DI32/2
-
I/O module
2750675
INTERBUS-ST digital input module, 32 inputs, 24 V DC, 2-conductor connection technology, IP20 degree of protection, consisting of: terminal part with spring-cage connection and module electronics
Tuotetiedot
Yhteensopivat tuotteet
Edut
32 digital inputs
Connection of sensors in 2-conductor technology
Diagnostic and status indicators