IB IL 24 DO 8-NPN - Inline terminal
2863533

Inline digital output terminal, without accessories, 8 outputs, 24 V DC, npn-wired, 2-, 3-conductor connection technology

Tuotetiedot







Yhteensopivat tuotteet



Edut

Diagnostic and status indicators
Short-circuit and overload-protected outputs
Connections for 8 digital actuators, npn-wired
Nominal current of each output: 1 A
Connection of actuators in 2-, 3-, and 4-conductor technology
Total current of the terminal: 8 A