IB IL AI 4/EF
-
Inline terminal
2863478
Inline analog input terminal with differential input channels, 4 inputs, 0-20 mA, 4-20 mA, ±20 mA, 0-10 V, ±10 V, 0-5 V, ±5 V, 2, 3 or 4-conductor connection method
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Short-circuit
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Connection of sensors in 2-, 3-, and 4-conductor technology
4 differential signal inputs
Measured value acquisition with 16-bit resolution
Diagnostic and status indicators
Bus-synchronous provision of input values with very low jitter (< 10 μs)