IB IL TEMP 4/8 RTD-PAC/CN
-
Inline function terminal
2692487
Inline Modular analog input terminal, 8 inputs, RTD (resistance temperature detector), 3-conductor connection technology, complete with numbered I/O connectors
Tuotetiedot
Yhteensopivat tuotteet
Edut
Diagnostic and status indicators
Temperature and resistance measurement in the millisecond range
Robust inputs ideal for use in harsh industrial environments with electromagnetic interference
The channels are parameterized independently of one another via the bus system
Communication either via process data or parameter channel (PCP)
Connection of sensors in 2- and 3-conductor technology
8 inputs for resistive temperature sensors and linear resistors up to 20 kΩ
Measured values can be represented in three different formats
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA