IB IL RS 485/422-2MBD
-
Inline function terminal
2855839
Inline RS-485/422 function terminal block, without accessories, 1 serial input and output channel, transmission speed 2 Mbaud
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Diagnostic and status indicators
4 kbyte receive buffer and 1 kbyte transmit buffer
Number of data bits, stop bits and parity can be set
Transmission speed can be set up to 38400 bps
Various protocols supported
1 serial input and output channel as RS-485 or RS-422 version