BL RACKMOUNT 2U - Rackmount PC
2400063

Is being prepared to meet the requirements of the CRA

19", 2U rack-mount PC with an Intel® Core™ i3-9100TE or Intel Core™ i7-9700TE 2.40 GHz processor and up to 32 GB of RAM. Mass storage options up to 8 TB. PCI and PCIe expansion slots are open for expansion.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Edut

Tailored to the 19" rack format
2 swappable drive trays for mass storage
All front facing components are secured under a lockable door
Easy maintenance with hot-swappable and changeable fan filter
RAID support
TPM 2.0 Support