FL SWITCH 1005NTC - Industrial Ethernet Switch
1085161

Is being prepared to meet the requirements of the CRA

Narrow Ethernet switch, wide temperature range five RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS, conformal coating for harsh environments

Tuotetiedot









Edut

Auto negotiation and autocrossing detection simplifies installation and setup
Local diagnostic indicators with LEDs
RJ45 ports support a transmission speed of 10/100 Mbps
QoS-prioritized (Quality of Service) messages
PROFINET Conformance Class A for real-time data exchange
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET PTCP filter for reliable communication on PROFINET networks
Conformally coated
Enhanced traffic prioritization for automation protocols