ST 2,5/ 1P-PE - Spring-cage protective conductor terminal block
3040025

Spring-cage protective conductor terminal block, number of connections: 2, connection method: Spring-cage/plug-in connection, 1st level connection left, cross section: 0.08 mm2 - 4 mm2, 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Tuotetiedot









Yhteensopivat tuotteet



Edut

Same shape and pitch as the basic terminal blocks
Tested for railway applications