QTTCB 1,5/ 2P-PE - Protective conductor double-level terminal block
3050219

Protective conductor double-level terminal block, connection method: Fast/plug-in connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Tuotetiedot









Yhteensopivat tuotteet



Edut

Ground terminal blocks of the same shape are available
Tested for railway applications