P-FU 5X20 LA 250 - Fuse plug
3036835

Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 500 V, nominal current: 6.3 A, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: black

Tuotetiedot









Edut

Large-surface labeling option
Versions with bipolar error display
Test contacts on both sides of the fuse
Can be used for overload/short-circuit protection