FUSE 10,3X38 8A PV A
-
Fuse
3062779
Fuse, for the photovoltaics industry according to UL 2579, nom. voltage: 1000 V, nominal current: 8 A, height: 38 mm, diameter: 10.3 mm, color: white
Tuotetiedot
Yhteensopivat tuotteet
Edut
Use in PV lines with a nominal voltage of up to 1000 V DC
Designed in accordance with the photovoltaic standard UL 2579
10 x 38 midget fuses for reliable protection of PV modules and their control system