G-ESSWU-M50-L66L-NTES-S - Cable gland
1411100

Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 40.4 mm ... 53.1 mm, shielding: yes, connecting thread: M50 x 1.5, color: silver-colored

Tuotetiedot









Yhteensopivat tuotteet



Edut

If space is restricted at the fixing location of the screw connection, the armor can be attached at a location where there is more room to move. Final assembly can then be easily completed in the restricted space conditions at the fixing location of the screw connection.
Armor connected via PE cone
Weatherproof sealing material