VS-PC-2XPOF-980-SCRJ/SCRJ-2 - FO connecting cable
1645741

Assembled FO cable, breakout cable, 980/1000 µm polymer fiber, SC-RJ/IP20 to SC-RJ/IP20, for installation inside control cabinets, the cable is suitable for UV-protected outdoor use, length: 2 m

Tuotetiedot








Yhteensopivat tuotteet



Edut

Reliable data transmission, thanks to high quality
Fast data transmission for demanding applications
Particularly suitable in EMC-sensitive applications
Space savings in the control cabinet, thanks to SC-RJ connectors
Preassembled patch cable for easy use