SACC-DSI-FS-4CON-L180/12 SCOX - Device connector rear mounting
1238856

Device connector rear mounting, 4-position, Socket, straight, M12-SPEEDCON, A-coding, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot








Yhteensopivat tuotteet



Edut

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times