SACC-CIP-M8MS-3P SMD R32X
-
Contact carrier
1308274
Contact carrier, 3-position, Pin, straight, M8, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Tuotetiedot
Yhteensopivat tuotteet
Edut
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Optional shield connection and seal for the device when not plugged in