SACC-CI-M12FSS-4CON-L180 THR PEX
-
Contact carrier
1238743
Contact carrier, Universal, 4-position, Socket, straight, M12, S-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Tuotetiedot
Yhteensopivat tuotteet
Edut
For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Packaging available for automated pick and place assembly