UPCV3K-F - Flange
1881202

Flange, fitted on the left and right of UPCV3K 4-G-7,62, for a reliable screw connection with plugs with a screw flange

Tuotetiedot








Yhteensopivat tuotteet



Edut

Can be plugged into PC 4 and PC 5 plugs
Vibration-resistant connection with flange terminal blocks that can be aligned (-F)
UPCV3K provides three plug outlets per terminal point
For mounting on NS 35/... and NS 15... DIN rails in accordance with EN 60715 - or in the case of the UPCV3K 4-G-7,62 - for mounting on NS 35/... and NS 32 DIN rails