AI 1-8 RD-25000 - Ferrule
2100096

Ferrule, Length contact range: 8 mm, sleeve length: 14 mm, color: red

Tuotetiedot









Yhteensopivat tuotteet



Edut

Plastic collar with optimized diameter for 1.0 mm² cables, with max. insulation outside diameter of 2.8 mm
Suitable for all PT 1,5/S terminal blocks and COMBI connectors with a width of 3.5 mm
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented