NLC-IO-03I-04QRD-05A
-
I/O extension module
2701328
I/O extension module for use with Nanoline 24 V DC base unit. Equipped with 3 digital input and 4, 5 A relay output channels. A maximum of three I/O extension modules can be attached to a base unit.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Automatically recognized by the firmware
I/O modules are electrically isolated
Up to 3 modules can be added to the right side of a base unit
Can be powered from a secondary power supply