PRC 20/2-C4-BD-Y - Distribution block
1526184

Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 2, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: SELV

Tuotetiedot









Yhteensopivat tuotteet



Edut

Less wiring effort on the construction site thanks to plug-and-play
Fewer wiring errors due to 100% check during production
Plug and forget thanks to the use of tried-and-tested materials
Manual or tool locking – you decide on site in no time
Designed for extreme ambient conditions