D L 5,7 QVGA P - Display
2203549

Graphic LCD module, 5.7", 320 x 240 pixels, FSTN transmissive/negative 12:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C

Tuotetiedot








Yhteensopivat tuotteet



Edut

Graphic LCD module
Easy and time-saving integration into DCS series electronics housings
Long-term availability
Ideal protective shield and gasket material
Backlighting can be switched on and off
Common interface for your electronics

Usein kysytyt kysymykset


Are other displays available, such as touch displays?

Yes, additional displays are available on request.