D L 2,8 64X 8 - Display
2203543

Graphic LCD module, 2.8", 128 x 64 pixels, FSTN transflective/positive 6:00, LED backlight, interface: 8 bit, operating temperature: -20 °C ... 70 °C

Tuotetiedot








Yhteensopivat tuotteet


Edut

Graphic LCD module
Easy and time-saving integration into HCS series electronics housings
Long-term availability
Ideal protective shield and gasket material
Backlighting can be switched on and off
Common interface for your electronics

Usein kysytyt kysymykset


Are other displays available, such as touch displays?

Yes, additional displays are available on request.