SACC-DSI-MS-5CON-L180/SH VTX - Device connector rear mounting
1239814

Device connector rear mounting, 5-position, Pin, straight, M12-SPEEDCON, coding: A, Rear mounting, Pg9, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot








Yhteensopivat tuotteet



Edut

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact