SACC-DSI-MS-4CON-L180/SH RDX
-
Device connector rear mounting
1239849
Device connector rear mounting, 4-position, Pin, straight, M12-SPEEDCON, A-coding, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Tuotetiedot
Yhteensopivat tuotteet
Edut
Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact