FOC-SC:PA-SC:PA-OS2:D01/1 - FO patch cable
1115550

Single-mode OS2 duplex jumper, SC-SC, UPC polishing, length 1 m

Tuotetiedot








Yhteensopivat tuotteet


Edut

Glass fiber optical, 8-shaped FO cable jumper
Made of halogen-free flame-retardant material, RoHS compliant
Excellent mechanical and optical properties
Indoor use, suitable for FO distribution and termination devices
Singlemode patch cable for indoor installation
All components satisfy UL 94, V0
Satisfies industry standards for optical and mechanical properties
Connector with UPC polishing for optimum attenuation values
Insertion loss ≤0.5 dB (varies depending on the condition)