FOC-LC:A-LC:A-GZ04/... - FO patch cable
1413788

Assembled FO cable, zip cord cable, multi-mode fiberglass 62.5/125 µm, OM1, connector: LC duplex/LC duplex, degree of protection: IP20, for installation in cable ducts or control cabinets

Tuotetiedot








Yhteensopivat tuotteet



Edut

Multimode patch cable with outstanding optical and mechanical properties for indoor installation
Fire protection with LSZH sheath and UL 94 V0 components
Interferometer tests at every stage of the certification process
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values