CUTFOX 35 - Cable-cutting tool
1212131

Cable cutter, with ratchet function, for copper and aluminum up to 35 mm diameter (up to 240 mm2)

Tuotetiedot









Yhteensopivat tuotteet


Edut

All parts of the cable cutters that are subject to particular strain are tempered or specially hardened
Clean and precise cuts, even with thicker cables
Less effort required due to the ratchet mechanism
Ergonomic handle design to eliminate fatigue when working