CRIMPFOX VARIO 4S - Crimping pliers
1108766

Crimping pliers, contact connection type: Insulated and uninsulated ferrules, min. cross section: 0.25 mm2, max. cross section: 4 mm2, compression: Square crimp, weight 401 g, black/green

Tuotetiedot









Edut

Lateral conductor entry
Proven high-quality technology
Process reliability, thanks to pressure lock and self-adjusting die
“The original”
Suitable for TWIN ferrules, thanks to continuous automatic adjustment