CRIMPFOX 10
-
Crimping pliers
1212721
Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 4 mm2 ... 10 mm2, lateral entry, trapezoidal crimp
Tuotetiedot
Edut
Unlockable pressure lock
Marked die stations for precise processing of corresponding cross sections
All ferrules can be optimally crimped with a minimum amount of effort even in the case of large conductor cross sections
Consistently high crimping quality