ME PLC 40 CS TRANS - Housing cover
2201491

DIN rail housing, Cover, width: 39.7 mm, height: 51.8 mm, depth: 13.65 mm, color: transparent

Tuotetiedot








Yhteensopivat tuotteet


Edut

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option