High-performance S-MAX compact controllers ensure reliable communication and a high level of availability. In addition to open and closed-loop control for your application, these class 400 compact controllers can also operate and monitor your processes directly. S-MAX controllers behave like a conventional PROFINET-compatible PLC, but have an additional HMI (human-machine interface). Thanks to the high level of performance of this unit, comprehensive automation tasks can be processed quickly and reliably.
S-MAX 412 CE PN
-
Controller
2700586
High-performance combination of PC platform, PLC and visualization with INTERBUS fieldbus master, 12" display, Windows CE.NET and PROFINET-Controller
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
FTP server
INTERBUS master
PROFINET controller
Visualization runtime system for Visu+ (SCADA visualization)
Integrated web server for visualization with WebVisit
Numerous communication protocols supported such as: SNTP, SNMP, SMTP, SQL, MySQL
Color TFT touch screen