WP 06T - Web panel
2913645

Web panel with 14.5 cm (5.7") graphics-capable TFT display, 320 x 240 pixels, 1x Ethernet, 2x USB, and integrated micro browser

Tuotetiedot









Yhteensopivat tuotteet

Edut

Energy efficient due to LED backlighting
Easy device replacement - the visualization project is saved on the PLC (web server)
Micro browser (WebVisit client) integrated as standard in all devices
Display available in sizes from 8.9 cm (3.5") to 38.1 cm (15")
Short startup time
Easy installation, low installation depth, and compact design
Low maintenance costs, as projects are only adapted once