UM-D37M/DS/FU/DI120V/C3/R IM C
-
Termination board
2906189
VARIOFACE 16-channel module intended for use with Honeywell Experion C300 high-voltage digital IOTA: CX-TDI110 & CX-TDI120. Right side version with conformal coating.
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Tuotetiedot
Yhteensopivat tuotteet
Edut
These VARIOFACE modules are used in combination with the relevant front adapters
UM-PRO housing
Designed to be mounted on the right side of the cabinet
DIN rail mounting
LED blown fusing indication
Per channel disconnects with test points
Per channel pluggable 800 mA fusing
Per channel selectable intermarshalling or externally powered
Includes conformal coating for component protection