SPE-T1-BH-M8MSM-STRM-90 - Control cabinet feed-through
1358333

Control cabinet feed-through, degree of protection: IP20, number of positions: 2, material: PA 6.6

Tuotetiedot








Yhteensopivat tuotteet



Edut

Compact design
Easy integration into the housing panel
Robust industrial design
Data transmission up to 600 MHz

Usein kysytyt kysymykset


For which IEEE Single Pair Ethernet standard can the connector be used?

The SPE standards are defined in accordance with IEEE 802.3 in the following table.... Näytä lisää

The SPE standards are defined in accordance with IEEE 802.3 in the following table.

Näytä vähemmän

Can I achieve protection class IP6x even if the component is not plugged in?

Information on the protection class in plugged and unplugged condition can be found at the associated housing screw connections under “Accessories” for the item.