SACC-CI-M12MSD-4CON-L180 THR - Contact carrier
1552214

Contact carrier, Ethernet/PROFINET CAT5 (100 Mbps), 4-position, Pin, straight, M12, D-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot









Yhteensopivat tuotteet



Edut

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in